HUBBELL
Straight Blade Devices, SNAPConnect®Decorator Duplex, USB Charger Receptacle, Hospital Grade, 20A 125V, 5-20R, 5A "A" and "C" Charger Ports
Image of SNAP8300UACW Straight Blade Devices, SNAPConnect®Decorator Duplex, USB Charger Receptacle, Hospital Grade, 20A 125V, 5-20R, 5A "A" and "C" Charger Ports

Straight Blade Devices, SNAPConnect®Decorator Duplex, USB Charger Receptacle, Hospital Grade, 20A 125V, 5-20R, 5A "A" and "C" Charger Ports

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP8300UACW

Straight Blade Devices, SNAPConnect® Decorator Duplex, USB Charger Receptacle, Hospital Grade, 20A 125V, 2- Pole 3-Wire Grounding, 5-20R, 5A "A" and "C" Charger Ports, White

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Fast Charge USB Ports
  • Combination Ports, One Type A, One Type C
  • High Power 3 Amp, up to 9 Volt USB Output
  • USB Ports Rated 10,000 Cycles
  • Hospital Grade Receptacle

General

Catalog Number

SNAP8300UACW

EU RoHS Indicator

Contact Manufacturer

Series

SNAPConnect® Series

Style

Style Line Decorator

Type

One Type A, One Type-C USB Port

UPC

883778308666

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

3500