Brand: Hubbell Wiring Device-Kellems
Catalog ID: USB20ACGY
More ways to charge faster with Hubbell’s line of USB chargers, available in Type C, Type A&C or the legacy Type A, all with a USB power output from 2 to 5 amps. Hubbell’s USB charger duplex receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously. The 4 port charger outlets feature a USB port door, which enables power when open. When closed, all power is switched off. This eliminates all current flow for a “zero” no-load draw. Buildings looking to provide 100% green efficiency in power delivery will maximize LEED and energy efficiency design.
3.1 A 5V DC, Style A and C
Application
USB Charging/Power
Catalog Number
USB20ACGY
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected by Additional Means
Insulation
N/A
Material
Composite
Mounting Method
Mounting Screws
Number Of Poles
2-Pole
Series
Hubbell-PRO
Size
Standard Sized Product
Style
Style Line Decorator
Temperature Rating
Maximum continuous 75°C, minimum -40°C (w/o impact)
Type
One Type A, One Type-C USB Port
UPC
883778310133
Amperage Rating
20 A
Current / Amperage Rating
20 A
Dielectric Strength
1500 V Withstand
Phase
Single Phase
Voltage Rating
125 V
Wattage
1815 W
Number Of Wires
3-Wire
Wire Size
#14-10 AWG
Industry Standard(s)
cULus Listed to UL498, UL1310
Nema Rating
5-20R
Carton Quantity
10
Pallet Quantity
3500