HUBBELL
USB Charger, 4-Port, 5A 5V DC Output, 120V Input, Light Almond
Image of USBB4LA USB Charger, 4-Port, 5A 5V DC Output, 120V Input, Light Almond
Discontinued

USB Charger, 4-Port, 5A 5V DC Output, 120V Input, Light Almond

Brand: Bryant

Catalog ID: USBB4LA

USB Charger, 4-Port, 5A 5V DC Output, 120V Input, Light Almond

  • 5A 5V DC Output
  • 120V Input
  • Light Almond

General

Catalog Number

USBB4LA

Color

Light Almond

Series

Standard

Style

Decorator

Type

Outlet

UPC

781786193581

Electrical Ratings

Current / Amperage Rating

5 A

Voltage Rating

5 V

Voltage Rating Description

5 V

Logistics

Carton Quantity

10