HUBBELL
Image of USBB4W 4-Port, USB Charger, 5V 3A, 2-Port, 15A 125V, White
Discontinued

4-Port, USB Charger, 5V 3A, 2-Port, 15A 125V, White

Brand: Bryant

Catalog ID: USBB4W

4-Port, USB Charger, 5V 3A, 2-Port, 15A 125V, White

  • 5V 3A
  • 2-Port
  • 15A 125V
  • White

General

Catalog Number

USBB4W

Color

White

Series

Standard

Style

Decorator

Type

Outlet

UPC

781786193574

Electrical Ratings

Current / Amperage Rating

5 A

Voltage Rating

5 V

Voltage Rating Description

5 V

Logistics

Carton Quantity

10