HUBBELL
Image of USBB8300AC5GY RCPT HG DUP 20A 125V 5A 5V USB PRT AC GY
Discontinued

RCPT HG DUP 20A 125V 5A 5V USB PRT AC GY

Brand: Bryant

Catalog ID: USBB8300AC5GY

RCPT HG DUP 20A 125V 5A 5V USB PRT AC GY

Duplex

General

Catalog Number

USBB8300AC5GY

Color

Gray

Series

Hospital Grade

Style

Decorator

Type

Duplex Receptacle

UPC

781786194243

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10