HUBBELL
Straight Blade Devices, Elastomeric, Female Connector Body, 20A 250V, 2-Pole 3-Wire Grounding, 6-20P, Screw Terminal, Yellow, Water/Dust-Tight Housing
Image of BRY15W48 Straight Blade Devices, Elastomeric, Female Connector Body, 20A 250V, 2-Pole 3-Wire Grounding, 6-20P, Screw Terminal, Yellow, Water/Dust-Tight Housing

Straight Blade Devices, Elastomeric, Female Connector Body, 20A 250V, 2-Pole 3-Wire Grounding, 6-20P, Screw Terminal, Yellow, Water/Dust-Tight Housing

Brand: Bryant

Catalog ID: BRY15W48

Straight Blade Devices, Elastomeric, Female Connector Body, 20A 250V, 2-Pole 3-Wire Grounding, 6-20P, Screw Terminal, Yellow, Water/Dust-Tight Housing

  • Female Connector Body
  • 20A 250V
  • 2-Pole 3-Wire Grounding
  • 6-20P
  • Screw Terminal

General

Catalog Number

BRY15W48

Color

Yellow

Cord Range

0.325"-0.625"

OEM Brand Name

Hubbell Bryant

Style

Straight

Type

Connector Body

UPC

781786378230

Dimensions

Length

4.42 in

Weight

0.3 lb

Width

1.85 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

6-20R

Logistics

Carton Quantity

10