HUBBELL
Image of HBL7862FWD Switches and Lighting Control, Motor Disconnect, 2-Pole, 60A 600V, Front Wired

Switches and Lighting Control, Motor Disconnect, 2-Pole, 60A 600V, Front Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7862FWD

Switches and Lighting Control, Motor Disconnect, 2-Pole, 60A 600V, Front Wired

  • Front and back wiring with steel screws and copper terminals
  • Recessed wiring wells for finger safe environments
  • Thermoset body withstands high temperatures

Front Wired

General

Catalog Number

HBL7862FWD

EU RoHS Indicator

Yes

Horsepower - Maximum

Item Type

Load Capacity

Inductive

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Handle - Black Nylon
  • ToggleType - Standard
  • Wire - Front

Type

Front Wire

UPC

783585202891

Dimensions

Weight

0.7 lb

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current Rating

60 A

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Single Phase

Voltage Rating

600 VAC

Wattage

36000

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Force Related

Load Capacity

Inductive

Operational

Horsepower - Maximum

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Number Of Poles

2 Pole

Logistics

Carton Quantity

10