WBP_30102D_PRODIMAGE
WBP_30102D_PRODIMAGE

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Side Wired Only, With NEMA 1 Enclosure

Brand:

Bryant

Catalog ID:

30102D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Side Wired Only, Black, With NEMA 1 Enclosure

Standard Product

Product details

General

Application
Standard Toggle
Enclosure Type
NEMA 1
Environmental Conditions
Indoor Only
EU RoHS Indicator
No
Item Type
Enclosed Switch
Load Capacity
Inductive
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2 Pole
OEM Brand Name
Hubbell Bryant
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Minimum Continuous -40 Deg C without Impact
Series
Non-Fused
Style
Standard Duty
Type
Disconnect Switches
UPC
781786631557

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Single Phase
Voltage Rating
600V AC kV
Voltage Rating Description
600V AC kV
Wattage
18000

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
880