
Brand: Hubbell Wiring Device-Kellems
Catalog ID: ACFSNC
Catalog Number
ACFSNC
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Style
Auxiliary Contacts
Type
Accessories
UPC
783585378404
Length
3.16 in
Weight
0.2 lb
Width
2.6 in
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
10