HUBBELL
Image of HBLDS3RCJ Disconnect Switches, Replacement Cover, 30A 600V AC, Unfused, With Jog
Discontinued

Disconnect Switches, Replacement Cover, 30A 600V AC, Unfused, With Jog

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3RCJ

Disconnect Switches, Replacement Cover,30A 600V AC, Unfused, With Jog

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Constructed from corrosion and impact resistant UV stabilized non-metallic material
  • IP69k and Type 4X,12K water ingress protection
  • Certified by NSF for hygiene in food processing applications
  • Highly visible red handle which meets OSHA Lockout/Tagout capabilities
  • Reversible interior accomodates top or bottom conduit opening