text.skipToContent text.skipToNavigation

HBL60MIFRS

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL60MIFRS

Motor Control, Replacement 60A Switch for Fused Disconnect or Mechanical Interlock

  • Gray Style switch will retro fit Black Style switch
  • Product Details

    General

    Series Fused
    Style Replacement Switches
    Type Accessories
    UPC 783585155388

    Electrical Ratings

    Amperage Rating 60 A
    Current / Amperage Rating 60 A
    Current Rating 60 A

    Resources/Downloads