HUBBELL
Image of HBLDS10SSJ DISCONNECT, 100A UNFUSED, 4X, SS, W/ JOG

DISCONNECT, 100A UNFUSED, 4X, SS, W/ JOG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS10SSJ

DISCONNECT, 100A UNFUSED, 4X, SS, W/ JOG

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • 100A UNFUSED
  • 4X
  • SS
  • W/ JOG

General

Application

Jog Switch / Labelless

Catalog Number

HBLDS10SSJ

Enclosure Type

Stainless Steel

EU RoHS Indicator

Contact Manufacturer

Series

Non-Fused

Style

Jog

Type

Disconnect Switches

UPC

783585640280

Electrical Ratings

Current / Amperage Rating

100 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer