HUBBELL
Image of HBLDS10SSRRCJ SS SLOPED DISC, 100A JOG, 4X, REP COVER

SS SLOPED DISC, 100A JOG, 4X, REP COVER

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS10SSRRCJ

SS SLOPED DISC, 100A JOG, 4X, REP COVER

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • SS SLOPED DISC
  • 100A JOG
  • 4X
  • REP COVER

General

Application

Jog Switch / Labelless

Catalog Number

HBLDS10SSRRCJ

Enclosure Type

Stainless Steel

EU RoHS Indicator

Contact Manufacturer

Series

Non-Fused;Fused

Style

Jog

Type

Accessories

UPC

783585640518

Electrical Ratings

Current / Amperage Rating

100 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer