HUBBELL
WBP_HBLDS20RS_PRODIMAGE
WBP_HBLDS20RS_PRODIMAGE
play
WBP_HBLDS20RS_front_PRODIMAGE

Disconnect Switches, Aux Contact for 200AUnits, Break Before Break

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLDS20RS

Disconnect Switches, Aux Contact for 200AUnits, Break Before Break

Hubbell’s 200A Disconnect Switches are the latest addition to the Circuit-Lock® family of switched enclosures. The enclosures are designed to withstand harsh environments with exposure to water, chemicals, oils and frequent washdowns. Available in non-metallic or stainless steel, the enclosures are UL Listed Type 4X and 12.

  • UL 98 Rated Switch

Product details

General

Catalog Number

HBLDS20RS

Series

Non-Fused;Fused

Style

Replacement Switches

Type

Accessories

UPC

783585365015

Electrical Ratings

Amperage Rating

200 A

Current / Amperage Rating

200 A