HUBBELL
Disconnect Switches, Aux Contact for 200AUnits, Break Before Break
Image of HBLDS20RS Disconnect Switches, Aux Contact for 200AUnits, Break Before Break

Disconnect Switches, Aux Contact for 200AUnits, Break Before Break

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS20RS

Disconnect Switches, Aux Contact for 200AUnits, Break Before Break

Hubbell’s 200A Disconnect Switches are the latest addition to the Circuit-Lock® family of switched enclosures. The enclosures are designed to withstand harsh environments with exposure to water, chemicals, oils and frequent washdowns. Available in non-metallic or stainless steel, the enclosures are UL Listed Type 4X and 12.

UL 98 Rated Switch

General

Catalog Number

HBLDS20RS

Series

Non-Fused;Fused

Style

Replacement Switches

Type

Accessories

UPC

783585365015

Electrical Ratings

Amperage Rating

200 A

Current / Amperage Rating

200 A