HUBBELL
Image of PBS42 Industrial Grade, Pendant Controls, Push Button Station, 4) Buttons- Two Speed, Pilot Duty, 250V AC Max, Terminal Screws
Image of PBS42 Industrial Grade, Pendant Controls, Push Button Station, 4) Buttons- Two Speed, Pilot Duty, 250V AC Max, Terminal Screws
Image of PBS42 Industrial Grade, Pendant Controls, Push Button Station, 4) Buttons- Two Speed, Pilot Duty, 250V AC Max, Terminal Screws
Image of PBS42 Industrial Grade, Pendant Controls, Push Button Station, 4) Buttons- Two Speed, Pilot Duty, 250V AC Max, Terminal Screws
+2
Image of PBS42 Industrial Grade, Pendant Controls, Push Button Station, 4) Buttons- Two Speed, Pilot Duty, 250V AC Max, Terminal Screws
Discontinued

Industrial Grade, Pendant Controls, Push Button Station, 4) Buttons- Two Speed, Pilot Duty, 250V AC Max, Terminal Screws

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PBS42

Switches and Lighting Controls, Industrial Grade, Pendant Controls, Push Button Station, 4) Buttons- Two Speed, Pilot Duty, 250V AC Max, Terminal Screws, Yellow

Standard Product

Product details

General

Actuator

Push Buttons

Catalog Number

PBS42

Contact Configuration

Momentary

Enclosure Type

NEMA 3R

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Indicator(s) Type

None

Ingress Protection

IP44

Material - Mounting Hardware

Cable Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact

Series

Heavy Duty

Style

Four Button

Type

Two Speed

UPC

783585610429

Dimensions

Display Size

Full Sized

Length

3.25 in

Weight

5.75 lb

Width

4.38 in

Electrical Ratings

Amperage Rating

6 A

Connectivity

Terminal Screws

Contact Rating

Pilot Duty Only

Phase

Single Phase

Certifications And Compliance

Industry Standard(s)

CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10