

Brand: Bryant
Catalog ID: PCS202
Standard Product
Actuator
Push Buttons
Catalog Number
PCS202
Color
Yellow
Contact Configuration
Momentary
Enclosure Type
NEMA 4X
Environmental Conditions
Indoor and Outdoor
Indicator(s) Type
None
Item Type
Complete Unit- 2 Buttons
Material
Non-Metallic
Material - Mounting Hardware
Cable Mounted
OEM Brand Name
Hubbell Bryant
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Product Family
Compact
Style
Two Button
Type
Two Speed
UPC
781786406445
Display Size
Compact
Connectivity
Terminal Screws
Contact Rating
Pilot Duty Only
Current Rating
3 A
Phase
Single Phase
Voltage Rating
250V AC Max kV
Environmental Conditions
Indoor and Outdoor
Actuator
Push Buttons
Indicator(s) Type
None
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Carton Quantity
10