MY LISTS
HUBBELL
Image of SCC06 Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Cord Set, 60A 3-Phase Wye 120/208V AC, Yellow, 6'
Discontinued

Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Cord Set, 60A 3-Phase Wye 120/208V AC, Yellow, 6'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SCC06

Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Cord Set, 60A 3-Phase Wye 120/208V AC, Yellow, 6'

  • Spider II Portable Power
  • Cable Sets and Receptacles
  • Cord Set
  • 60A 3-Phase Wye 120/208V AC

Standard Product

General

Application

Power Cables

Catalog Number

SCC06

Color

Yellow

EU RoHS Indicator

Yes

Item Type

Jacket

PVC

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Code Compliance - NEC®, ANSI/NFPA 70
  • Enclosure Type - 3R, rainproof, suitable for use in damp locations
  • Environment - Moisture Resistance

Style

Cord Sets

Type

Cable Set

UPC

783585075624

Electrical Ratings

Amperage Rating

60 A

Phase

Single Phase

Wattage

15000

Conductor Related

Cord Length

72

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 1640 cUL and CSA, UL 943