WBP_SCB50_PRODIMAGE
WBP_SCB50_PRODIMAGE
Discontinued

Temporary Power Products, Spider II Portable Power, Cable Sets and Receptacles, Cord Set, 60A 3-Phase Wye 120/208V AC, Yellow, 50'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SCC50

Temporary Power Spider II Portable Power, Cord Set, 60A 3-Phase Wye 120/208V AC, 50'

Standard Product

Product details

General

Application
Power Cables
Color
Yellow
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
Yes
Item Type
Factory Terminated Devices
Jacket
PVC
Material
Copper
OEM Brand Name
Hubbell Wiring Device-Kellems
Style
Cord Sets
Type
Cable Set
UPC
783585075631

Electrical Ratings

Amperage Rating
60 A
Current / Amperage Rating
60 A
Current Rating
60 A
Phase
Three Phase
Wattage
15000

Conductor Related

Cord Length
600

Certifications And Compliance

Industry Standard(s)
UL 1640 cUL and CSA, UL 943