HUBBELL
Image of HBL142SJ100PS Temporary Lighting Products, 14/2 100' SJTW Light String, With Plastic Guard, 10 Fixtures

Temporary Lighting Products, 14/2 100' SJTW Light String, With Plastic Guard, 10 Fixtures

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL142SJ100PS

Temporary Lighting 14/2 100' SJTW Light String, with Plastic Guard

  • 14/2 100' SJTW Light String
  • With Plastic Guard
  • 10 Fixtures

General

Catalog Number

HBL142SJ100PS

EU RoHS Indicator

Contact Manufacturer

Performance

  • Electrical - Light strings are rated for 1875 Watts total. -
  • Electrical - Max Watts per Fixture - 150
  • Electrical - Note: The total wattage must be considered when daisy chaining lights strings to each other -
  • Electrical - Rating - 15A 125V
  • Mechanical - Cord Length - 100 ft.
  • Mechanical - Cord Type - 14/2 STJW
  • Mechanical - Number of fixtures - 10

Series

Stringer Lights

Specifications

  • Guard Material - Pre-A.* Plastic
  • Plug Type - NEMA 5-15P
  • Weight - 12 lbs

Type

  • Straight Blade Light String
  • Plastic Guards

UPC

783585528212

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA
  • ETL
  • UL

Operational

Performance

  • Electrical - Light strings are rated for 1875 Watts total. -
  • Electrical - Max Watts per Fixture - 150
  • Electrical - Note: The total wattage must be considered when daisy chaining lights strings to each other -
  • Electrical - Rating - 15A 125V
  • Mechanical - Cord Length - 100 ft.
  • Mechanical - Cord Type - 14/2 STJW
  • Mechanical - Number of fixtures - 10

Logistics

Carton Quantity

1

Pallet Quantity

16