HUBBELL
Temporary Lighting Products, Support Magnet for WL Style Lights, 58 lb Capacity
Image of HBLWLMM Temporary Lighting Products, Support Magnet for WL Style Lights, 58 lb Capacity
Discontinued

Temporary Lighting Products, Support Magnet for WL Style Lights, 58 lb Capacity

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLWLMM

Temporary Lighting Products, Support Magnet for WL Style Lights, 58 lb Capacity

  • Grip snaps around light outer tube
  • Grip allows the light to rotate and direct light to the work surface
  • 58 Pound capacity magnetic base

General

Catalog Number

HBLWLMM

EU RoHS Indicator

Contact Manufacturer

Performance

Mechanical - Capacity - 58 lb.

Series

Portable work Light

Type

Accessories and Replacement Items

UPC

783585467368

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA
  • ETL
  • UL

Operational

Performance

Mechanical - Capacity - 58 lb.