HUBBELL
Image of HBLXF6012V Temp Lighting, Incandescent Light, Class 1 Div 1, 12V, 75W
Image of HBLXF6012V Temp Lighting, Incandescent Light, Class 1 Div 1, 12V, 75W
play
Temporary Industrial Lighting
Discontinued

Temp Lighting, Incandescent Light, Class 1 Div 1, 12V, 75W

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLXF6012V

Temporary Lighting Products, Incandescent Light, Class 1 Div 1, 12V, 75W, 720 Lumen Output

  • Rated for use in Class 1, Div 1, Groups C & D locations & Class 2, Div 1, Groups F & G locations
  • Inline transformer can be placed outside hazardous zone while light is used inside zone and still remain code compliant
  • Housing is made of corrosion resistant, lightweight, highly durable material.

General

Catalog Number

HBLXF6012V

Performance

  • Electrical - Inline Transformer - 12V
  • Electrical - Lamp Life - 14,000 hours
  • Electrical - Light Color - 4100 K
  • Electrical - Wattage - 26
  • Environmental - Explosion Proof - Class 1, Div 1 Groups C & D, Class 2, Div 1 Groups F & G
  • Mechanical - Cord Length - 60 ft.
  • Mechanical - Cord Type - 16/3 SOW

Product Family

Portable work Light

Specifications

  • Length - 23.5
  • Light Type - Fluorescent
  • Plug Type - No Plug
  • Width - 4

Type

Hazardous Location Lights

UPC

783585467290

Dimensions

Weight

11.45 lb

Certifications And Compliance

Industry Standard(s)

  • CSA
  • ETL
  • UL

Operational

Performance

  • Electrical - Inline Transformer - 12V
  • Electrical - Lamp Life - 14,000 hours
  • Electrical - Light Color - 4100 K
  • Electrical - Wattage - 26
  • Environmental - Explosion Proof - Class 1, Div 1 Groups C & D, Class 2, Div 1 Groups F & G
  • Mechanical - Cord Length - 60 ft.
  • Mechanical - Cord Type - 16/3 SOW