HUBBELL
Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.15" Opening, Standard Size, Chrome Plated Steel
Image of SCH702 Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.15" Opening, Standard Size, Chrome Plated Steel

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.15" Opening, Standard Size, Chrome Plated Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SCH702

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.15" Opening, Standard Size, Chrome Plated Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage
  • 1-Single 2.16 in. (54.9) Diameter Opening

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SCH702

EU RoHS Indicator

Yes

Item Type

Material

Chrome

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

  • Hole Diameter - 2.16 in. (54.9)
  • Mounting Screw - 302/304 stainless steel
  • Plate Material - Chrome
  • Size - 2-Gang
  • Thickness - .03 in. (0.8) nominal

Style

1-Single - 2.16 in Hole

Type

Single

UPC

883778200618

Dimensions

Size

Standard

Thickness

0.03

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10