HUBBELL
WBP_SP14BAL_PRODIMAGE
WBP_SP14BAL_PRODIMAGE
Discontinued

Wallplates and Boxes, Metallic Plates, 1- Gang, Box Mount Blank, Standard Size, Almond Painted steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SP14BAL

Wallplates and Boxes, Metallic Plates, 1- Gang, Box Mount Blank, Standard Size, Almond Painted steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Catalog Number

SP14BAL

Color

Almond

Construction

Stamped

Cutout

Blank, Box Mount

EU RoHS Indicator

No

Item Type

Screw Mount

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Series

Accessory

Size

Standard

Specifications

  • Material - Steel
  • Mounting Screw - Steel
  • Thickness - .03 in. (0.8) nominal

Style

Box Mounted

Type

Blank

UPC

883778315008

Dimensions

Display Size

Standard Sized

Thickness

0.03

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10