HUBBELL
WBP_SS18L_PRODIMAGE
WBP_SS18L_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Toggle Opening 1) Duplex Opening, 430 Stainless Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SS18L

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) Toggle Opening 1) Duplex Opening, 430 Stainless Steel

Of applications; finish is lacquer coated to inhibit oxidation.

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application

  • Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SS18L

Construction

Stamped

Cutout

1) Toggle, 1) Duplex

EU RoHS Indicator

No

Item Type

Screw Mount

Material

Stainless Steel, Type 430

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Material - Stainless steel 430
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Openings - Toggle, Duplex
  • Plate Type - 2-Gang

Style

1-Toggle, 1-Duplex

Type

Combination

UPC

883778095054

Dimensions

Display Size

Standard Sized

Thickness

0.035

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10