HUBBELL
Wallplates and Boxes, Toggle Blanker, White
Image of RA756W Wallplates and Boxes, Toggle Blanker, White

Wallplates and Boxes, Toggle Blanker, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RA756W

Toggle Blanker

  • Toggle Blanker
  • White

Standard Product

General

Application

Secures Wallplate to Box

Catalog Number

RA756W

Color

White

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Style

Blank Adapters

Type

Accessories

UPC

883778119057

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Orientation

Vertical Mount

Logistics

Carton Quantity

10