WBP_RCW4W_PRODIMAGE
WBP_RCW4W_PRODIMAGE
Discontinued

Wallplates and Boxes, Non-Metallic, 4- Gang, 4) Decorator Opening, Snap-On, White

Brand:

Bryant

Catalog ID:

RCW4W

Wallplates and Boxes, Non-Metallic, 4- Gang, 4) Decorator Opening, Snap-On, White

  • Reinforcement ribs for extra strength
  • Curved corners for improved aesthetics
  • High-impact, self-extinguishing nylon material

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
White
Construction
Molded
Cutout
4) Decorator
EU RoHS Indicator
No
Item Type
Snap-On
Material
Nylon
Material - Mounting Hardware
Snap-On
Number of Gang(s)
4-Gang
Orientation
Vertical Mount
Size
Standard
Style
Snap-On
Type
Decorator
UPC
883778117244

Dimensions

Display Size
Standard Sized
Thickness
0.13

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
6

Resources and downloads