HUBBELL
Image of RA38LAPK100 Wallplates, Replacement Screws, 3/8" Length, Light Almond, 100 Pack
Image of RA38LAPK100 Wallplates, Replacement Screws, 3/8" Length, Light Almond, 100 Pack

Wallplates, Replacement Screws, 3/8" Length, Light Almond, 100 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RA38LAPK100

Wallplates, Replacement Screws, 3/8" Length, Light Almond, 100 Pack

  • Replacement Screws
  • 3/8" Length
  • Light Almond
  • 100 Pack

Standard Product

Product details

General

Application

Secures Wallplate to Box

Catalog Number

RA38LAPK100

Color

Light Almond

EU RoHS Indicator

Yes

Item Type

Replacement Wallplates Screws

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Screws

Type

Accessories

UPC

883778303586

Dimensions

Display Size

6/32 x 3/8"

Logistics

Carton Quantity

10