HUBBELL
Image of HBL6084 Watertight Series, FD Box, 1" NPT, Gray

Watertight Series, FD Box, 1" NPT, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6084

Watertight Series, FD Box, 1" NPT, Gray

Hubbell's fully UL Listed surface mount box is engineered with features that allow easy, code compliant installation of all types of devices from 15A to 50A. These features include a metallic ground bonding bracket, threaded conduit hubs and external mounting supports. Together with an industry first 55 degree angle adapter, the combination of devices is the only code compliant 45 cu.in. solution for 50A 4 wire installations. The angle adapter can also be installed separately for panel applications.

  • 30 in3 FD box made of impact-resistant PBT
  • Accepts duplex and single receptacles up to 50A
  • External mounting feet

General

Catalog Number

HBL6084

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Style

(2) 1" NPT Hubs, FD Box

Type

Boxes

UPC

783585528823

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5

Pallet Quantity

630