HUBBELL
Image of HBL6084AK Watertight Series, Adapter Kit, 1" NPT, Gray
Discontinued

Watertight Series, Adapter Kit, 1" NPT, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6084AK

Watertight Series, Adapter Kit, 1" NPT,Gray

Hubbell's fully UL Listed surface mount box is engineered with features that allow easy, code compliant installation of all types of devices from 15A to 50A. These features include a metallic ground bonding bracket, threaded conduit hubs and external mounting supports. Together with an industry first 55 degree angle adapter, the combination of devices is the only code compliant 45 cu.in. solution for 50A 4 wire installations. The angle adapter can also be installed separately for panel applications.

  • Combined 45 in3 inner volume
  • Made of impact-resistant PBT
  • Accepts duplex and single receptacles up to 50A

General

Catalog Number

HBL6084AK

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Style

(2) 1" NPT Hubs, Box/Adapter Kit

Type

Kits

UPC

783585528915

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5