HUBBELL
Watertight Devices, Accessories, Replacement Interior, 30A 3 Phase 250V, L15-30P, White
Image of HBL28W75IN Watertight Devices, Accessories, Replacement Interior, 30A 3 Phase 250V, L15-30P, White
Image of HBL28W75IN Watertight Devices, Accessories, Replacement Interior, 30A 3 Phase 250V, L15-30P, White
play
Watertight Products

Watertight Devices, Accessories, Replacement Interior, 30A 3 Phase 250V, L15-30P, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL28W75IN

Watertight Devices, Accessories, Replacement Interior, 30A 3 Phase 250V, L15-30P, White

  • Heat-resistant white Nylon
  • Nickel-plated brass blades

General

Catalog Number

HBL28W75IN

Item Type

Watertight Devices 30A Replacement Interior

Performance

Environmental - Flammability - UL94 V-2

Type

Interiors

UPC

783585456416

Dimensions

Weight

0.15 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Voltage Rating

3 Phase 250 VAC

Voltage Rating Description

3 Phase 250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Certifications And Compliance

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Nema Rating

L15-30P

Operational

Performance

Environmental - Flammability - UL94 V-2

Logistics

Carton Quantity

50