HUBBELL
Watertight Devices, Twist-LockĀ® Receptacle with Lift Cover, 15A, 277VAC, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L7-15R, Yellow.
Image of HBL65W34 Watertight Devices, Twist-LockĀ® Receptacle with Lift Cover, 15A, 277VAC, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L7-15R, Yellow.

Watertight Devices, Twist-LockĀ® Receptacle with Lift Cover, 15A, 277VAC, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L7-15R, Yellow.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL65W34

Watertight Devices, Twist-LockĀ® Receptacle with Lift Cover, 15A, 277VAC, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L7-15R, Yellow.

Hubbell Watertight receptacles with lift covers provide an impact resistant UL Type 4X seal combined with corrosion resistant metallic components. These universal covers can house any NEMA listed straight blade receptacles as well as any NEMA listed Twist-LockĀ® receptacles. The Watertight receptacles can either be mounted to FD/FS boxes (see page C-9) or panel mounted to a flat surface. Combined, this makes a diversified product with the high quality needed in industrial, wet and wash down applications.

  • Impact resistant PBT lid, cover plate, and receptacle body
  • Thermoplastic elastomer seal
  • Stainless steel hardware and corrosion-resistant connection points

General

Catalog Number

HBL65W34

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Item Type

15A Watertight Twist-LockĀ® Receptacle

Performance

  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous

Type

Receptacle

UPC

783585456607

Dimensions

Dimensions

4.56 in x 3.10 in x 2.66 in

Height

2.66 in

Length

4.56 in

Width

3.1 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

277 VAC

Voltage Rating Description

277 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • IP69K In Use
  • Meets NEMA WD-1, WD-6 And ANSI Standards

Nema Rating

L7-15R

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous

Logistics

Carton Quantity

5