HUBBELL
Image of HBL6700BK Watertight Devices, Accessories, Weather Protective Lift Cover, Black, For use with locking 20A receptacles

Watertight Devices, Accessories, Weather Protective Lift Cover, Black, For use with locking 20A receptacles

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6700BK

Watertight Devices, Accessories, Weather Protective Lift Cover, Black, For use with locking 20A receptacles

  • Impact resistant PBT cover plate
  • Stainless steel hinge spring and pin
  • Thermoplastic elastomer seal

General

Catalog Number

HBL6700BK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Type

Lift Covers

UPC

783585511269

Dimensions

Dimensions

4.56 in x 3.10 in x 1.20 in

Height

1.2 in

Length

4.56 in

Width

3.1 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5