Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL26W75
Catalog Number
HBL26W75
Color
Yellow
EU RoHS Indicator
Contact Manufacturer
Item Type
20A Watertight Twist-Lock® Plug
Number Of Poles
3-Pole
Performance
Type
Plugs
UPC
783585131634
Dimensions
2.51 in x 2.51 in x 3.96 in
Height
3.96 in
Length
2.51 in
Width
2.51 in
Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
3 Phase 250 VAC
Voltage Rating Description
3 Phase 250 VAC
Number Of Wires
4-Wire
Wire Size
Min. Cord: 16/3 SJ, 18/3 S, 18/4 SJ, 18/4 S, 18/5 S;Max. Cord: 10/3 S, 10/4 S, 10/5 S
Industry Standard(s)
Meets NEMA WD-1, WD-6 And ANSI Standards
Nema Rating
L15-20P
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
960