



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL26W82
Catalog Number
HBL26W82
Color
Yellow
EU RoHS Indicator
Item Type
20A Watertight Twist-Lock® Plug
Performance
Type
Plugs
UPC
783585131689
Dimensions
2.51 in x 2.51 in x 3.96 in
Height
3.96 in
Length
2.51 in
Weight
0.6 lb
Width
2.51 in
Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
3-Phase Y 277/480 VAC
Voltage Rating Description
3-Phase Y 277/480 VAC
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
Min. Cord: 16/3 SJ, 18/3 S, 18/4 SJ, 18/4 S, 18/5 S;Max. Cord: 10/3 S, 10/4 S, 10/5 S
EU RoHS Indicator
Industry Standard(s)
Meets NEMA WD-1, WD-6 And ANSI Standards
Nema Rating
L22-20P
Performance
Carton Quantity
10
Pallet Quantity
1020