HUBBELL
Straight Blade Devices, Elastomeric, Male Plug Interior, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Screw Terminal, Black, Water/Dust-Tight Housing
Image of BRY14W47IN Straight Blade Devices, Elastomeric, Male Plug Interior, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Screw Terminal, Black, Water/Dust-Tight Housing

Straight Blade Devices, Elastomeric, Male Plug Interior, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Screw Terminal, Black, Water/Dust-Tight Housing

Brand: Bryant

Catalog ID: BRY14W47IN

Straight Blade Devices, Elastomeric, Male Plug Interior, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, Screw Terminal, Black, Water/Dust-Tight Housing

  • Male Plug Interior
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15P
  • Screw Terminal

General

Catalog Number

BRY14W47IN

Color

White

OEM Brand Name

Hubbell Bryant

Type

Interiors

UPC

781786378131

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15P

Logistics

Carton Quantity

10