HUBBELL
Straight Blade Devices, Elastomeric, Male Plug, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, Screw Terminal, Yellow, Water/Dust-Tight Housing
Image of BRY14W49 Straight Blade Devices, Elastomeric, Male Plug, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, Screw Terminal, Yellow, Water/Dust-Tight Housing

Straight Blade Devices, Elastomeric, Male Plug, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, Screw Terminal, Yellow, Water/Dust-Tight Housing

Brand: Bryant

Catalog ID: BRY14W49

Straight Blade Devices, Elastomeric, Male Plug, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, Screw Terminal, Yellow, Water/Dust-Tight Housing

  • Male
  • 15A 250V
  • 2-Pole 3-Wire Grounding
  • 6-15P
  • Screw Terminal

General

Catalog Number

BRY14W49

Color

Yellow

Cord Range

0.325"-0.625"

OEM Brand Name

Hubbell Bryant

Style

Straight

Type

Plug

UPC

781786378148

Dimensions

Length

3.16 in

Weight

0.3 lb

Width

1.85 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

6-15P

Logistics

Carton Quantity

10