HUBBELL
Straight Blade Devices, Watertight Series, Receptacle, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Yellow
Image of BRY60W48 Straight Blade Devices, Watertight Series, Receptacle, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Yellow

Straight Blade Devices, Watertight Series, Receptacle, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Yellow

Brand: Bryant

Catalog ID: BRY60W48

Straight Blade Devices, Watertight Series, Receptacle, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Yellow

  • 20A 250V
  • 2-Pole 3-Wire Grounding
  • 6-20R
  • Yellow

General

Catalog Number

BRY60W48

Color

Yellow

OEM Brand Name

Hubbell Bryant

Style

Single Receptacle

Type

Receptacle

UPC

781786379152

Dimensions

Dimensions

4.56 in x 3.10 in x 1.63 in

Height

1.63 in

Length

4.56 in

Weight

0.3 lb

Width

3.1 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

6-20R

Logistics

Carton Quantity

10