HUBBELL
Image of HBL14W47BK Straight Blade Devices, Male Plug, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 2-Pole3-Wire Grounding, 125V 15A 5-15P, Single Pack
Image of HBL14W47BK Straight Blade Devices, Male Plug, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 2-Pole3-Wire Grounding, 125V 15A 5-15P, Single Pack
play
play
Watertight Products

Straight Blade Devices, Male Plug, Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 2-Pole3-Wire Grounding, 125V 15A 5-15P, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL14W47BK

Straight Blade Devices, Male Plug,Elasto-Grip Water Tight, Industrial/Commercial Grade, Straight, 2-Pole3-Wire Grounding, 125V 15A 5-15P, Yellow, Single Pack

  • Smooth body design minimizes collection points simplifying thewash down process
  • Strain relief nut always seals on the body, minimizing debris collection
  • Stainless steel hardware and corrosion-resistant connection points

Product details

General

Catalog Number

HBL14W47BK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2-Pole

Series

Watertight Devices

Type

Plugs

UPC

783585131207

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

1800

Media

Videos

play
Hubbell Watertight Devices
play
Watertight Products