HUBBELL
Watertight Series, Straight Blade DuplexReceptacle, 20A 250V, 2-Pole 3-Wire Grounding, NEMA 6-20R, Yellow
Image of HBL60W48D Watertight Series, Straight Blade DuplexReceptacle, 20A 250V, 2-Pole 3-Wire Grounding, NEMA 6-20R, Yellow

Watertight Series, Straight Blade DuplexReceptacle, 20A 250V, 2-Pole 3-Wire Grounding, NEMA 6-20R, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60W48D

Watertight Series, Straight Blade DuplexReceptacle, 20A 250V, 2-Pole 3-Wire Grounding, NEMA 6-20R, Yellow

Hubbell Watertight receptacles with lift covers provide an impact resistant UL Type 4X seal combined with corrosion resistant metallic components. These universal covers can house any NEMA listed straight blade receptacles as well as any NEMA listed Twist-Lock® receptacles. The Watertight receptacles can either be mounted to FD/FS boxes (see page C-9) or panel mounted to a flat surface. Combined, this makes a diversified product with the high quality needed in industrial, wet and wash down applications.

  • Impact resistant PBT lid, cover plate, and receptacle body
  • Thermoplastic elastomer seal
  • Stainless steel hardware and corrosion-resistant connection points

General

Catalog Number

HBL60W48D

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Series

Watertight Devices

Type

Receptacle

UPC

783585528731

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

6-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5