HUBBELL
1-Gang, 2-Gang, and Round Multi-purpose Gasket Kit (6/Pk)
Image of GK300 1-Gang, 2-Gang, and Round Multi-purpose Gasket Kit (6/Pk)
Image of GK300 1-Gang, 2-Gang, and Round Multi-purpose Gasket Kit (6/Pk)
play
3D View
play
360 View
+1
Image of GK300 1-Gang, 2-Gang, and Round Multi-purpose Gasket Kit (6/Pk)

1-Gang, 2-Gang, and Round Multi-purpose Gasket Kit (6/Pk)

Brand: TayMac

Catalog ID: GK300

1-Gang, 2-Gang, and Round Multi-purpose Gasket Kit (6/Pk)

Compatible with BELL weatherproof boxes

General

Catalog Number

GK300

Color

Black

EU RoHS Indicator

Material

Foam

Product Family

Accessories

Product Type

Weatherproof

Type

Gasket

UPC

092326110211

Dimensions

Cubic Capacity

3.001362 cu.in

Depth

0.13 in

Height

4.78 in

Package Height

6.5 in

Package Length

0.87 in

Package Weight

0.05 lb

Package Width

4.87 in

Width

4.83 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10

Packaging Type

Polybag

Pallet Quantity

1600

Standard Package

10