HUBBELL
1-Gang Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, White, Carded
Image of 5189-6 1-Gang Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, White, Carded
Image of 5189-6 1-Gang Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, White, Carded
play
360 View
Image of 5189-6 1-Gang Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, White, Carded

1-Gang Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, White, Carded

Brand: Bell

Catalog ID: 5189-6

1-Gang Weatherproof Cluster Cover, Three 1/2 in. Threaded Outlets, White, Carded

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • Three hole covers supplied with two closure plugs

General

Catalog Number

5189-6

Color

White

Construction

Metallic

Cover Type

Lampholder/Cluster

Material

Die Cast Aluminum

Number of Gang(s)

1-Gang

Number Of Outlets

3

Product Family

Metallic Cluster Covers

Product Type

Weatherproof Covers

Type

Cover

UPC

050169518960

Dimensions

Actual Depth

1.063 in

Cubic Capacity

15.2841796875 cu.in

Depth

1.125 in

Height

4.625 in

Package Height

4.594 in

Package Length

1.063 in

Package Weight

0.29 lb

Package Width

2.844 in

Width

2.9375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514A

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Number Of Outlets

3

Logistics

Carton Quantity

6

Packaging Type

Blistercard

Pallet Quantity

1080

Standard Package

6