HUBBELL
4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover and Photocell, Gray
Image of 5841-5 4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover and Photocell, Gray

4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover and Photocell, Gray

Brand: Bell

Catalog ID: 5841-5

4 in. Round Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover and Photocell, Gray

  • Rugged die cast constructions
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • No Need to purchase separate components
  • Rugged die cast construction
  • State of the art powder coat finish provides maximum weather ability and scratch resistance
  • Use 75-150W PAR 38 lamps
  • Lampholders are supplied with extra long wire leads for easy hook up, porcelain socket, an inside gasket, and a 1/2 In. locknut
  • Cover is supplied with gasket

General

Adjustable Detection Sensitivity

No

Catalog Number

5841-5

Color

Gray

Construction

Metallic

EU RoHS Indicator

Yes

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

No Glass/Lens

Light Source

  • Incandescent
  • PAR 38

Number Of Outlets

3

Type

  • Box
  • Cover
  • Lighting
  • Photocell

UPC

050169584156

Weather Resistant

Yes

Dimensions

Cubic Capacity

262.4375 cu.in

Depth

6.5 in

Detection Range (ft.)

50 ft

Height

4.75 in

Package Height

8.125 in

Package Length

2.625 in

Package Weight

1.825 lb

Package Width

5 in

Range of Motion

220 °

Width

8.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

ENERGY STAR Certified

No

EU RoHS Indicator

Yes

Operational

Adjustable Detection Sensitivity

No

Adjustable Lamp Head

Yes

Weather Resistant

Yes

Configuration

Number Of Outlets

3

Logistics

Carton Quantity

4

Packaging Type

Box

Pallet Quantity

240

Standard Package

4