HUBBELL
Weatherproof Swivel Lampholder, Halogen 75W (GY 8.6 TYPE 4), Bronze
Image of LHS100Z Weatherproof Swivel Lampholder, Halogen 75W (GY 8.6 TYPE 4), Bronze
Image of LHS100Z Weatherproof Swivel Lampholder, Halogen 75W (GY 8.6 TYPE 4), Bronze
play
360 View
Image of LHS100Z Weatherproof Swivel Lampholder, Halogen 75W (GY 8.6 TYPE 4), Bronze
+2
Image of LHS100Z Weatherproof Swivel Lampholder, Halogen 75W (GY 8.6 TYPE 4), Bronze

Weatherproof Swivel Lampholder, Halogen 75W (GY 8.6 TYPE 4), Bronze

Brand: Bell

Catalog ID: LHS100Z

Weatherproof Swivel Lampholder, Halogen 75W (GY 8.6 TYPE 4), Bronze

  • Rugged die cast construction ideal for ourdoor installation
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Uses halogen bulb which lasts up to 3 times longer and produces almost 50% more light for the same amount of energy compared to incadescent bulbs
  • Innovative no-tool easy-mount feature offers hassle-free installation
  • Swivel joint for easy directional lighting
  • Mounts on wall to illuminate yards and decks
  • Weather-resistant housing protects against damage due to exposure to the elements

General

Adjustable Detection Sensitivity

No

Catalog Number

LHS100Z

Color

Bronze

Construction

Metallic

Dusk to Dawn

No

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

Clear

Light Source

  • Halogen
  • Halogen

Material

Die Cast Aluminum

Product Family

Lampholders

Product Type

Weatherproof Lighting

Type

Lampholder

UPC

092326110273

Weather Resistant

Yes

Dimensions

Cubic Capacity

85.1786 cu.in

Depth

6.5 in

Height

3.62 in

Package Height

5.25 in

Package Length

4 in

Package Weight

0.642 lb

Package Width

3.7 in

Width

3.62 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

ENERGY STAR Certified

No

NEC

Compliant

Operational

Adjustable Detection Sensitivity

No

Adjustable Lamp Head

Yes

Weather Resistant

Yes

Logistics

Carton Quantity

6

Packaging Type

Shrinkwrap

Pallet Quantity

960

Standard Package

6