
Brand: Bell
Catalog ID: PLV330GY
Catalog Number
PLV330GY
Color
Gray
Construction
Nonmetallic
Cover Type
Lampholder/Cluster
EU RoHS Indicator
Contact Manufacturer
Number Of Outlets
3
Type
Cover
UPC
092326130295
Weather Resistant
Yes
Cubic Capacity
24.721918712 cu.in
Depth
1.262 in
Height
4.426 in
Package Height
4.426 in
Package Length
1.262 in
Package Weight
0.171 lb
Package Width
4.426 in
Width
4.426 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Weather Resistant
Yes
Number Of Outlets
3
Carton Quantity
8
Packaging Type
Shrinkwrap
Pallet Quantity
1920
Standard Package
8