HUBBELL
Image of VE3Q6432E30X2R5G VE3Q6432E30X2R5G - VE3 64W Normal/32W Emergency,120-277V, 3/4" Ceiling Mount, Type V Glass Refractor With Guard

VE3Q6432E30X2R5G - VE3 64W Normal/32W Emergency,120-277V, 3/4" Ceiling Mount, Type V Glass Refractor With Guard

Brand: Killark

Catalog ID: VE3Q6432E30X2R5G

VE3 64W Normal/32W Emergency,120-277V, 3/4" Ceiling Mount, Type V Glass Refractor With Guard

  • Quad-Pin triple-tube long-life compact fluorescent lamps included
  • World Voltage 120-277VAC 50-60 Hz
  • LED charging indicator light visible through lens
  • Prewired terminal block for easy power connection
  • Two lamp models include two independent redundant systems
  • Six mounting splice box types - Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion.
  • Normally shipped as components for fast delivery or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect

The VE3Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.