Brand:
Killark
Catalog ID:
VE3Q8442E30D5GLG
The VE3Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.
EU RoHS Indicator
Finish Type
Lamp Type
Light Source
Lumen Range
Lumens
Material
Mounting Type
Optic Type
Series
UPC
Hub Size
Frequency Rating
Lumens Per Watt
Voltage Rating
Wattage
Hazardous Rating(s)
IP Rating
Carton Quantity