Brand: Killark
Catalog ID: VE4Q0052E30
The VE4Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.
Catalog Number
VE4Q0052E30
EU RoHS Indicator
Contact Manufacturer
Finish Type
Lamp Type
Quad Pin
Light Source
Compact Fluorescent
Lumen Range
0-2,000 lm
Lumens
850
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Luminaire Only
Optic Type
Luminaire Only
UPC
783936079769
Frequency Rating
50/60 Hz
Lumens Per Watt
16.3
Voltage Rating
120-277 VAC
Wattage
52 W
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IP Rating
IP66
Lumen Range
0-2,000 lm
Lumens
850