HUBBELL
VE4Q8484E30D5R1GAS - VE4 84W Normal/Emergency, 120-277V, 1-1/2" Stanchion Mount, Type I Glass Refractor with Guard - Assembled Fixture
Image of VE4Q8484E30D5R1GAS VE4Q8484E30D5R1GAS - VE4 84W Normal/Emergency, 120-277V, 1-1/2" Stanchion Mount, Type I Glass Refractor with Guard - Assembled Fixture

VE4Q8484E30D5R1GAS - VE4 84W Normal/Emergency, 120-277V, 1-1/2" Stanchion Mount, Type I Glass Refractor with Guard - Assembled Fixture

Brand: Killark

Catalog ID: VE4Q8484E30D5R1GAS

VE4 84W Normal/Emergency, 120-277V, 1-1/2" Stanchion Mount, Type I Glass Refractor with Guard - Assembled Fixture

  • Quad-Pin triple-tube long-life compact fluorescent lamps included
  • World Voltage 120-277VAC 50-60 Hz
  • LED charging indicator light visible through lens
  • Prewired terminal block for easy power connection
  • Two lamp models include two independent redundant systems
  • Six mounting splice box types - Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion.
  • Normally shipped as components for fast delivery or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect

The VE4Q Series Emergency Compact Fluorescent High bay luminaires are designed for easy installation in high bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

General

Catalog Number

VE4Q8484E30D5R1GAS

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Lumen Range

5,001-10,000 lm

Lumens

6400

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Stanchion 25°

Optic Type

Glass Type I Refractor

Series

VE4Q Series

UPC

783936059532

Dimensions

Hub Size

1-1/2"

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

76.2

Voltage Rating

120-277 VAC

Wattage

84 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Operational

Lumen Range

5,001-10,000 lm

Lumens

6400