HUBBELL
Image of L1L10IE130C L1L10IE130C - L1L Series 10,000 Lumen Output 5000K CCT, 90 minute 1,000 lumen battery backup, 120-277 Universal Voltage With Clear Glass Optic

L1L10IE130C - L1L Series 10,000 Lumen Output 5000K CCT, 90 minute 1,000 lumen battery backup, 120-277 Universal Voltage With Clear Glass Optic

Brand: Killark

Catalog ID: L1L10IE130C

L1L Series 10,000 Lumen Output 5000K CCT, 90 minute 1,000 lumen battery backup, 120-277 Universal Voltage With Clear Glass Optic

  • Tool-less access to wiring chamber
  • Slot-back design allows for a 5/16 or M8 bolt to be mounted anywhere along the back of the luminaire
  • High Efficacy up to 153 lumens per watt delivered
  • Corrosion resistant Copper-free housing
  • Standard supplemental 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • 90 & 180 minute battery backup options
  • Self-Testing per NFPA 101® Life Safety Code
  • Self-diagnostics monitors emergency LED status, emergency LED driver circuit, battery capacity, and charger function
  • Bright Colored LED provides visual fault detection and charging status

The L1L Series Linear LED are high quality explosion-proof light fixtures. Designed to go into the harshest environments where explosive vapors are present. Killark linear LED provide a crisp white light that is great for color rendering with Intellegent Self-Testing and Self-Diagnosing battery backup.